IESNA:LM-63-2002
[TEST]P1055410
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H865D950-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]943
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1036.5 1024.6 1019.8 1011.5 999.6 984.1 966.2 946 922.1 895.9
867.3 837.6 804.2 772 737.5 701.7 664.8 629.1 590.9 551.6
513.5 475.4 437.2 399.1 361 325.3 287.1 246.6 208.5 171.6
135.8 101.3 69.1 40.5 14.3 0 0
1036.5 1040.1 1029.4 1011.5 986.5 953.1 913.8 869.7 822.1 769.6
714.8 657.7 598.1 540.9 480.1 422.9 364.6 309.8 253.8 202.5
157.3 115.6 77.4 54.8 42.9 33.4 22.6 14.3 8.3 4.8
2.4 1.2 0 0 0 0 0
1036.5 1025.8 1003.2 962.7 906.7 841.1 769.6 689.8 601.7 512.3
425.3 345.5 265.7 199 139.4 85.8 52.4 41.7 32.2 23.8
16.7 10.7 7.1 4.8 2.4 2.4 1.2 1.2 1.2 1.2
1.2 0 0 0 1.2 1.2 0
1036.5 1023.4 984.1 923.3 843.5 751.8 651.7 543.3 432.5 333.6
243 166.8 98.9 53.6 41.7 31 22.6 15.5 9.5 6
3.6 2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 0
1036.5 1024.6 984.1 911.4 825.6 723.2 606.4 490.9 377.7 275.2
187.1 114.4 58.4 42.9 32.2 23.8 16.7 10.7 6 3.6
2.4 1.2 1.2 1.2 0 1.2 0 0 0 0
0 0 0 0 0 0 0
